(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Seat to Male BSPP with 30° Seat, SR-14 Series

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Seat to Male BSPP with 30° Seat, SR-14 Series
  • Volume Discount

A 30° exterior sheet with double-ended pipe parallel screw, used to connect hoses with the hose on SR04.

Part Number

Configured Part Number is shown.

Part Number
SR-14-3
SR-14-6
SR-14-9
SR-14-12
SR-14-19
SR-14-25
SR-14-32
SR-14-38
SR-14-50
SR-14-65
SR-14-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/8G 30° Male Sheet, 1/83
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1G 30° Male Sheet, 125
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/4G 30° Male Sheet, 11/432
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11/2G 30° Male Sheet, 11/238
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 2G 30° Male Sheet, 250
1 Piece(s)Available

10 Days or more

10G 30° Male Seat, 2 1/2G 30° Male Seat, 2 1/265
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 3G 30° Male Sheet, 375
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°MIS Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support