(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Quick Seal, Nylon Coil Tube, M Series (Part Numbers)

Connector - Straight, Quick Seal, Nylon Coil Tube, M Series
  • Volume Discount

It consists of three parts: fitting body of connector, nut, and sleeve. Fitting dedicated to nylon coil tubes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S1/4-M1/4
S3/8-M3/8
S3/16-M1/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Minimum Internal Diameter Effective Sectional Area Applicable Nylon Coil Tube Part Number
1 Piece(s)Available

8 Days or more

1/45.422.0S1/4
1 Piece(s)Available

8 Days or more

3/88.250.0S3/8
1 Piece(s)Available

10 Days or more

1/83.48.5S3/16

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support