(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sleeve - Quick Seal, Brass, MSN Series

Sleeve - Quick Seal, Brass, MSN Series
  • Volume Discount

- Composed of three components: the brass sleeve's fitting unit, nut, and sleeve. The fitting unit and insert are integrated. Also shows excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSN1/2
MSN1/4
MSN1/8
MSN3/8
MSN3/16
MSN4
MSN6
MSN8
MSN10
MSN12
MSN16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)
1 Piece(s)Available

11 Days or more

12.7Inch Size1/2
1 Piece(s)Available

9 Days or more

6.35Inch Size1/4
1 Piece(s)Available

11 Days or more

3.18Inch Size1/8
1 Piece(s)Available

10 Days or more

9.53Inch Size3/8
1 Piece(s)Available

11 Days or more

4.76Inch Size3/16
1 Piece(s)Available

9 Days or more

4Millimeter Size-
1 Piece(s)Available

8 Days or more

6Millimeter Size-
1 Piece(s)Available

9 Days or more

8Millimeter Size-
1 Piece(s)Available

9 Days or more

10Millimeter Size-
1 Piece(s)Available

9 Days or more

12Millimeter Size-
1 Piece(s)Available

8 Days or more

16Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Brass Sleeve Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support