(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Three-item system made up of brass specification panel touch connector (mm size) fitting unit, nuts and sleeves, and integrated fitting unit and insert. Excellent negative pressure performance.
[Features]
· The tube is connected by PushOne®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame-retardant resin (equivalent to UL94 V-0 standard) adopted.
· Non-combustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, with superior self-extinguishing properties.
· Can be used in environments in which sputtering occurs.
· The R screws are sealed, and thus there is no need to wrap them with sealing tape.
Part Number
Configured Part Number is shown.
Part Number |
---|
UCT4N4X2 |
UCT4N6X4 |
UCT4N8X6 |
UCT4N10X8 |
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | Panel Touch Connector | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy