(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Quick Seal, Insert-Less, Brass, 4A02 Series

90° Elbows - Quick Seal, Insert-Less, Brass, 4A02 Series
  • Volume Discount

90° elbow consisting of three parts: fitting body, nut, and sleeve. The effective sectional area is larger without insert.

[Features]
· Screw-in type.
· Three parts: fitting body, nut, and sleeve.
· High flow rate can be maintained.
· Only connectors are sealed.
· Does not require sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4A02-2402
4A02-2602
4A02-2604
4A02-2802
4A02-2804
4A02-3004
4A02-3006
4A02-3206
4A02-3208
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/842.03.0
1 Piece(s)Available

78 Days or more

1/864.09.0
1 Piece(s)Available

8 Days or more

1/464.010.0
1 Piece(s)Available

10 Days or more

1/885.016.0
1 Piece(s)Available

10 Days or more

1/486.022.0
1 Piece(s)Available

10 Days or more

1/4107.030.0
1 Piece(s)Available

10 Days or more

3/8107.535.0
1 Piece(s)Available

10 Days or more

3/8128.040.0
1 Piece(s)Available

11 Days or more

1/2128.040.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape 90° Elbow Material Brass
Surface Treatment No Thread Types R Specifications Millimeter Size

Additional Products in this Category

Tech Support