(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Quick Seal, Brass, T4N Series

Tees - Quick Seal, Brass, T4N Series
  • Volume Discount

Brass specification tee (millimeter size) fitting includes three components: the main body, , nuts and sleeve(s) in an integrated package. Also features excellent negative pressure performance.

[Features]
· Screw-in type.
· Three parts included: fitting body, nuts and sleeve(s).
· Demonstrates excellent sealing performance.
· Fitting body and insert are integrated.
· Also features excellent performance under negative pressure.
· Only the connectors are sealed.
· Does not require sealing tape.
Compliant with JISB8381-1995 (pipe fitting for a flexible hose for pneumatic use)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T4N6X4-PT1/4
T4N6X4-PT1/8
T4N6X4.5-PT1/8
T4N8X5-PT1/8
T4N8X6-PT1/4
T4N10X6.5-PT1/4
T4N10X7.5-PT1/4
T4N10X8-PT1/2
T4N10X8-PT1/4
T4N10X8-PT3/8
T4N12X9-PT1/2
T4N12X9-PT1/4
T4N16X13-PT1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/4642.74.5
1 Piece(s)Available

8 Days or more

1/8642.74.5
1 Piece(s)Available

10 Days or more

1/864.53.27.0
1 Piece(s)Available

10 Days or more

1/8853.79.0
1 Piece(s)Available

8 Days or more

1/4864.715.0
1 Piece(s)Available

10 Days or more

1/4106.55.218.0
1 Piece(s)Available

8 Days or more

1/4107.56.224.0
1 Piece(s)Available

10 Days or more

1/21086.730.0
1 Piece(s)Available

10 Days or more

1/41086.725.0
1 Piece(s)Available

8 Days or more

3/81086.725.0
1 Piece(s)Available

10 Days or more

1/21297.633.0
1 Piece(s)Available

10 Days or more

1/41297.633.0
1 Piece(s)Available

10 Days or more

1/2161311.072.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Tee Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support