(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Quick Seal, Brass, C4N Series (Part Numbers)

Connector - Straight, Quick Seal, Brass, C4N Series
  • Volume Discount

It consists of three parts: brass fitting body of connector (mm size), nut, and sleeve, and fitting body and insert are integrated. Also, it is excellent in negative pressure performance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C4N4X2-PT1/4
C4N4X2-PT1/8
C4N4X2.5-PT1/8
C4N4X3-PT1/8
C4N6X4-PT1/4
C4N6X4-PT1/8
C4N6X4-PT3/8
C4N6X4.5-PT1/4
C4N6X4.5-PT1/8
C4N8X5-PT1/4
C4N8X5-PT1/8
C4N8X6-PT1/4
C4N8X6-PT1/8
C4N8X6-PT3/8
C4N10X6.5-PT1/4
C4N10X6.5-PT3/8
C4N10X7.5-PT1/2
C4N10X7.5-PT1/4
C4N10X7.5-PT3/8
C4N10X8-PT1/2
C4N10X8-PT1/4
C4N10X8-PT3/8
C4N12X8-PT1/2
C4N12X8-PT3/8
C4N12X9-PT1/2
C4N12X9-PT1/4
C4N12X9-PT3/8
C4N16X13-PT1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/4420.90.7
1 Piece(s)Available

8 Days or more

1/8420.90.7
1 Piece(s)Available

8 Days or more

1/842.51.31.5
1 Piece(s)Available

10 Days or more

1/8432.03.0
1 Piece(s)Available

8 Days or more

1/4642.75.0
1 Piece(s)Available

8 Days or more

1/8642.75.0
1 Piece(s)Available

8 Days or more

3/8642.75.5
1 Piece(s)Available

8 Days or more

1/464.53.27.5
1 Piece(s)Available

8 Days or more

1/864.53.27.5
1 Piece(s)Available

8 Days or more

1/4853.710.0
1 Piece(s)Available

8 Days or more

1/8853.710.0
1 Piece(s)Available

8 Days or more

1/4864.716.0
1 Piece(s)Available

8 Days or more

1/8864.716.0
1 Piece(s)Available

8 Days or more

3/8864.717.0
1 Piece(s)Available

8 Days or more

1/4106.55.220.5
1 Piece(s)Available

8 Days or more

3/8106.55.220.5
1 Piece(s)Available

8 Days or more

1/2107.56.230.0
1 Piece(s)Available

8 Days or more

1/4107.56.230.0
1 Piece(s)Available

8 Days or more

3/8107.56.230.0
1 Piece(s)Available

8 Days or more

1/21086.733.5
1 Piece(s)Available

8 Days or more

1/41086.732.0
1 Piece(s)Available

8 Days or more

3/81086.732.0
1 Piece(s)Available

8 Days or more

1/21286.633.5
1 Piece(s)Available

Same day

Stock

3/81286.632.0
1 Piece(s)Available

8 Days or more

1/21297.640.0
1 Piece(s)Available

8 Days or more

1/41297.640.0
1 Piece(s)Available

8 Days or more

3/81297.640.0
1 Piece(s)Available

8 Days or more

1/2161311.090.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support