(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket - Hose Fittings, F Series

Socket - Hose Fittings, F Series
  • Volume Discount

A cap-nut hose socket with high pull-out strength.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H4-1F
H4-2F
H5-2F
H5-3F
H5-G2F
H6-3F
H6-G2F
H6.5-3F
H6.5-G2F
H8-2F
H8-3F
H8-G2F
H11-3F
H11-4F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Types Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

8 Days or more

10Rc1/86 mm4
1 Piece(s)Available

13 Days or more

10Rc1/46 mm4
1 Piece(s)Available

11 Days or more

10Rc1/48 mm5
1 Piece(s)Available

11 Days or more

10Rc3/88 mm5
1 Piece(s)Available

8 Days or more

10G1/48 mm5
1 Piece(s)Available

13 Days or more

10Rc3/89 mm6
1 Piece(s)Available

13 Days or more

10G1/49 mm6
1 Piece(s)Available

8 Days or more

10Rc3/810 mm6.5
1 Piece(s)Available

8 Days or more

10G1/410 mm6.5
1 Piece(s)Available

8 Days or more

10Rc1/412 mm8
1 Piece(s)Available

8 Days or more

10Rc3/812 mm8
1 Piece(s)Available

8 Days or more

10G1/412 mm8
1 Piece(s)Available

8 Days or more

10Rc3/816 mm11
1 Piece(s)Available

8 Days or more

10Rc1/216 mm11

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Hose socket Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support