| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | - | - | - | 9 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | - | - | - | 9 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 20.6 | 14.6 | 25 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
3 Days
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | 36 | 31 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | 36 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | 36 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Fluorine rubber (FKM) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | 36 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | 36 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20.6 | 14.6 | 36 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9B | 2 pcs. | 0.5 m | None | Fluorine rubber (FKM) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 20.6 | 14.6 | - | 23 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
3 Days
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 26 | 16 | 56 | 46 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 26 | 16 | 56 | 46 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | Without auto switch (built-in magnet) | None | None | None | Fluorine rubber (FKM) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 56 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 56 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | Without auto switch (built-in magnet) | None | None | None | Fluorine rubber (FKM) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 56 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | M9B | 1 pc. | 3 m | None | Fluorine rubber (FKM) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
3 Days
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 33 | 19 | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Standard type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | M9B | 2 pcs. | 3 m | Type with auto switch mounting grooves on both sides | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | M9BV | 2 pcs. | 3 m | Finger: through hole mounting | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 33 | 19 | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | M9BV | 1 pc. | 3 m | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | M9BV | 2 pcs. | 5 m | Type with auto switch mounting grooves on both sides | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 86 | 80 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | M9N | 2 pcs. | 0.5 m | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 25 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Standard type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Open, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Closed) | 20 | 9 | 11 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
3 Days
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | M9B | 2 pcs. | 0.5 m | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20 | 9 | 16 | 14 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | M9N | 2 pcs. | 0.5 m | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 20 | 9 | 16 | 14 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Fluorine rubber (FKM) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 20 | 9 | - | 9 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 12 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
3 Days
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9BA | 2 pcs. | 0.5 m | None | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9BAV | 2 pcs. | 3 m | Dust cover adhesion | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9BAV | 2 pcs. | 3 m | Dust cover caulking | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9B | 2 pcs. | 3 m | None | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9B | 1 pc. | 3 m | None | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9BV | 1 pc. | 3 m | None | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | Dust cover caulking | Fluorine rubber (FKM) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9BA | 2 pcs. | 3 m | Closing direction spring assist | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Fluorine rubber (FKM) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 28.6 | 14.6 | 30 | 27 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | M9BAV | 2 pcs. | 3 m | Fluoroelastomer seal | Fluorine rubber (FKM) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 28.6 | 14.6 | - | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type | 2 pcs. | Square Shape | Single Acting Type (Normally Open) | 28.6 | 14.6 | - | 17 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 16 | Without auto switch (built-in magnet) | None | None | None | Silicone rubber (Si) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 34 | 16 | 53 | 45 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Long stroke type | Carbon steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | 34 | 16 | 53 | 45 | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | Without auto switch (built-in magnet) | None | None | None | Chloroprene rubber (CR) | Long stroke type | Stainless steel |
| 1 Piece(s) | Available |
Quote
| [Main Body] Main body | Pinch, Parallel Type / Open, Parallel Type | 2 pcs. | Square Shape | Double Acting | - | - | 53 | - | Dust Resistant / Drip-Proof | High Accuracy | Not Provided | 20 | M9B | 2 pcs. | 3 m | None | Chloroprene rubber (CR) | Long stroke type | Stainless steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy