(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hands: HMF Series Compact Crab Type Parallel Hand

Hands: HMF Series Compact Crab Type Parallel Hand
  • Volume Discount

•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Main Body Shape : Square Shape (Wide)
For complete product overview and details on Hands: HMF Series Compact Crab Type Parallel Hand see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
HMF-12AS
HMF-16AS-L1
HMF-20AS-ET2LS1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Stroke Type Sensor Qty. Sensor Symbol
1 Piece(s)Available

22 Days or more

1012X2620StandardNo-
1 Piece(s)Available

22 Days or more

1016X2860Long Stroke TypeNo-
1 Piece(s)Available

22 Days or more

1020X21040StandardNon-contact 2 Core L-shaped, 1ET2L
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Stroke Type Sensor Qty. Sensor Symbol

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type (wide width) Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Option No

Additional Products in this Category

Tech Support