(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand side parallel hand HA series (Part Numbers)

Hand side parallel hand HA series
  • Volume Discount

•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Cylindrical Shape, Square Shape
For complete product overview and details on Hand side parallel hand HA series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
HA-2MS
HA-3MS
HA-4MS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
1 Piece(s)Available

9 Days or more

10201016
1 Piece(s)Available

9 Days or more

10251426
1 Piece(s)Available

11 Days or more

10401641
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Double Acting Environment, Applications Standard
Additional Function Bearing support Stroke Adjustment Mechanism No Option No
Sensor Qty. No

Additional Products in this Category

Tech Support