(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tensile Spring S Series【1-2 Pieces Per Package】

Tensile Spring S Series
  • Volume Discount

Frequently used in precision machinery, appliances, and chairs alongside compression springs.

Part Number

Configured Part Number is shown.

Part Number
S-035-01
S-035-02
S-055-01
S-055-02
S-055-03
S-055-04
S-055-06
S-060-01
S-060-02
S-080-01
S-080-02
S-080-03
S-080-04
S-100-01
S-110-01
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFree length
(mm)
O.D.
(Ø)
Wire diameter
(Ø)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10253.50.6

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10353.50.6

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10355.50.5

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10505.50.6

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10705.50.6

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10255.50.9

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10355.50.9

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

102560.9

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

103560.9

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

103080.65

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

105080.65

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

105080.9

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

107080.9
1 Piece(s)Available

8 Days or more

109013.21.6
1 Piece(s)Available

8 Days or more

10100152
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSFree length
(mm)
O.D.
(Ø)
Wire diameter
(Ø)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support