(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tensile Spring BT Series

Tensile Spring BT Series
  • Volume Discount

Frequently used in precision machinery, appliances, and chairs alongside compression springs.

Part Number

Configured Part Number is shown.

Part Number
BT-26-117
BT-29-150
BT-30-200
BT-32-146
BT-40-260
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFree length
(mm)
O.D.
(Ø)
Wire diameter
(Ø)
1 Piece(s)Available

8 Days or more

10117282.6
1 Piece(s)Available

8 Days or more

10150352.9
1 Piece(s)Available

8 Days or more

10200303
1 Piece(s)Available

8 Days or more

10146203.2
1 Piece(s)Available

8 Days or more

10260304
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFree length
(mm)
O.D.
(Ø)
Wire diameter
(Ø)

Loading...

  1. 1

Basic Information

Material SWC Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support