(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Push One E Series Y-Plug (Part Numbers)

Push One E Series Y-Plug
  • Volume Discount

No jigs or tools are required for connecting tubes to this Y plug. The surface is resistant to degradation, preventing elution of copper ions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EYA6-6
EYA8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Outer diameter D1 of the insertion part
(mm)
1 Piece(s)Available

8 Days or more

66
1 Piece(s)Available

10 Days or more

88

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Socket and reducer Sockets, Reducers Y Plug Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support