(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No jigs or tools are required for connecting tubes to this 90° long elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame retardant resin (equivalent to UL94 V-0 standard) adopted.
· Noncombustible PBT resin is used for the materials.
· Superior self-extinguishing properties, equivalent to UL94 V-0 standard.
· Suitable for use in environments where sputtering occurs.
· The R screws are sealed, so there is no need to wrap them with sealing tape
Part Number
Configured Part Number is shown.
Loading...
Type | Push One Fitting | Body Material | Flame Retardant PBT Resin | Seal Material | Special NBR |
---|---|---|---|---|---|
Thread Portion Material | Brass | Application | For general air pressure | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Elbows | 90° Long Elbows |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~40 | Plating Process | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy