(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Clean Environments, Tube Fitting Polypropylene Type, Different Diameter Union Straight

for Clean Environments, Tube Fitting Polypropylene Type, Different Diameter Union Straight
  • Volume Discount

[Features]
· Polypropylene Material used for Clean Environment
· EPDM used for Rubber Seal.
· Oil-Free
· Visible Fluid by Transparent Body Color.
· Clean-Room packaging Option.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PPG6-4
PPG6-4C
PPG6-4F
PPG6-4FC
PPG8-6
PPG8-6C
PPG8-6F
PPG8-6FC
PPG10-8
PPG10-8C
PPG10-8F
PPG10-8FC
PPG12-10
PPG12-10C
PPG12-10F
PPG12-10FC
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Tube Size 1
(φ)
Tube Size 2
(φ)
Package Specifications
1 Piece(s)Available

8 Days or more

EPDM64Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDM64Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-64Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-64Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

EPDM86Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDM86Clean Room Packaging Specifications
1 Piece(s)Available

6 Days or more

-86Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-86Clean Room Packaging Specifications
10 Piece(s)Available

6 Days or more

EPDM108Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDM108Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-108Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-108Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

EPDM1210Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

EPDM1210Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-1210Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-1210Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Union Straight
Operating Temperature 0::80

Additional Products in this Category

Tech Support