(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Push One A Series Female Connector

Push One A Series Female Connector
  • Volume Discount

No jigs or tools are required for connecting tubes to this female connector. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AFC6-R1/4
AFC6-R1/8
AFC8-R1/4
AFC10-R1/2
AFC10-R1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
T Screw Size
1 Piece(s)Available

8 Days or more

61/4
1 Piece(s)Available

10 Days or more

61/8
1 Piece(s)Available

10 Days or more

81/4
1 Piece(s)Available

10 Days or more

101/2
1 Piece(s)Available

10 Days or more

101/4

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Female Connector Types of connection screw Rc
Appearance Color White Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40
Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support