(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Nylon, Junron A, High-Pressure, AS2 Series (Part Numbers)

Tubing - Nylon, Junron A, High-Pressure, AS2 Series
  • Volume Discount

[Features]
· Excellent mechanical strength (pressure resistance, wear resistance, and bending fatigue tolerance).
· Highly flexible.
· Superior cold- and heat-resistance properties.
· Temperature range of resin for continuous operation without load: -40° to 93℃ with high flexibility.
· The product is highly oil and chemical resistant (displays high alkaline resistance in particular).
· No risk of poisonous substances being released.
· Lightweight and workable.

Part Number

Configured Part Number is shown.

Part Number
125-08-W-20
125-10-W-20
125-12-W-20
170-04-W-20
170-06-W-20
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] Tube O.D. (mm) D
(Ø)
I.D. [Distinction] Tube I.D.
(Ø)
Minimum Bending Radius
(mm)
1 Piece(s)Available

8 Days or more

~88~6633
1 Piece(s)Available

8 Days or more

~1010~87.541
1 Piece(s)Available

12 Days or more

~1512~9950
1 Piece(s)Available

8 Days or more

~44~32.510
1 Piece(s)Available

8 Days or more

~66~4417

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Color Translucent White
Applicable Fluid Water / Air / General Hydraulic Oil Material: Nylon Pressure Resistant Nylon Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Oil Resistance / Cold Resistance / Chemical Resistance
Operating Temperature Range (when using air)(℃) -20::80 Standard Strip Length(m) 20

Additional Products in this Category

Tech Support