(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Polyurethane, Thick Coil, GSL Type

Tubing - Polyurethane, Thick Coil, GSL Type
  • Volume Discount

Suited for work requiring a short total length in the curled part and a large flow rate (when the flow rate of the current hose is insufficient). Tube internal diameter × external diameter = 8 × 12

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GSL3600
GSL5300
Part NumberMinimum order quantityVolume DiscountDays to Ship Curl length A
(mm)
Effective extension
(m)
1 Piece(s)Available

8 Days or more

360Approx. 2.5
1 Piece(s)Available

8 Days or more

530Approx. 3.5

Loading...

  1. 1

Basic Information

Type Curled Hose Material Urethane Color Green
O.D. [Distinction] ~15 Applicable Fluid Air O.D.(Ø) 12
I.D. [Distinction] ~8 I.D.(Ø) 8 Number of Bores(per piece) 1
Material, Urethane Polyurethane Operating Environment Standard / Pressure Resistance / Heat resistant / Abrasion Resistance / Cold Resistance Operating Temperature Range (when using air)(℃) -10::70
Operating Air Pressure(MPa) Up to 0.7 Nipple size G1/4 Female Thread

Additional Products in this Category

Tech Support