(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Duct Fitting Reducer (Insert on Both Sides Size) (Part Numbers)

Stainless Steel Duct Fitting Reducer (Insert on Both Sides Size)
  • Volume Discount

SUS304 2B fitting conforming to JIS G 4305. [Please study the safety precautions in the catalog.]

[Features]
· A highly corrosion-resistant PVC steel plate is used for the straight pipe section.
· Manufacturable range (φ 100 to φ 400).
· Bends and nipples for housing (φ 100 and φ 150 only) made from PVC coated carbon steel plate are available.
· Bends and nipples used for toilets and bathrooms of condominiums can be manufactured using PVC steel plates made of the same material as that of the straight piping section.
· Epoxy powder coating is applied to specially shaped pipes.
· Product has superior corrosion, chemical, and moisture resistance properties.
· Good adherence with base material (spiral duct) and has superior shock and wear resistance.

Part Number

Configured Part Number is shown.

Part Number
SU-U-R-125-100
SU-U-R-150-100
SU-U-R-150-125
SU-U-R-175-100
SU-U-R-175-125
SU-U-R-175-150
SU-U-R-200-100
SU-U-R-200-125
SU-U-R-200-150
SU-U-R-200-175
SU-U-R-225-125
SU-U-R-225-150
SU-U-R-225-175
SU-U-R-225-200
SU-U-R-250-125
SU-U-R-250-150
SU-U-R-250-175
SU-U-R-250-200
SU-U-R-250-225
SU-U-R-275-125
SU-U-R-275-150
SU-U-R-275-175
SU-U-R-275-200
SU-U-R-275-225
SU-U-R-275-250
SU-U-R-300-150
SU-U-R-300-175
SU-U-R-300-200
SU-U-R-300-225
SU-U-R-300-250
SU-U-R-300-275
SU-U-R-325-150
SU-U-R-325-175
SU-U-R-325-200
SU-U-R-325-225
SU-U-R-325-250
SU-U-R-325-275
SU-U-R-325-300
SU-U-R-350-175
SU-U-R-350-200
SU-U-R-350-225
SU-U-R-350-250
SU-U-R-350-275
SU-U-R-350-300
SU-U-R-350-325
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Nominal Dia. (Small Dia.) The Diameter D' of Plug Section
1 Piece(s)Available

8 Days or more

125100123
1 Piece(s)Available

8 Days or more

150100148
1 Piece(s)Available

8 Days or more

150125148
1 Piece(s)Available

13 Days or more

175100173
1 Piece(s)Available

13 Days or more

175125173
1 Piece(s)Available

13 Days or more

175150173
1 Piece(s)Available

8 Days or more

200100198
1 Piece(s)Available

13 Days or more

200125198
1 Piece(s)Available

8 Days or more

200150198
1 Piece(s)Available

13 Days or more

200175198
1 Piece(s)Available

13 Days or more

225125223
1 Piece(s)Available

13 Days or more

225150223
1 Piece(s)Available

13 Days or more

225175223
1 Piece(s)Available

13 Days or more

225200223
1 Piece(s)Available

13 Days or more

250125248
1 Piece(s)Available

13 Days or more

250150248
1 Piece(s)Available

13 Days or more

250175248
1 Piece(s)Available

13 Days or more

250200248
1 Piece(s)Available

13 Days or more

250225248
1 Piece(s)Available

13 Days or more

275125273
1 Piece(s)Available

13 Days or more

275150273
1 Piece(s)Available

13 Days or more

275175273
1 Piece(s)Available

13 Days or more

275200273
1 Piece(s)Available

13 Days or more

275225273
1 Piece(s)Available

13 Days or more

275250273
1 Piece(s)Available

13 Days or more

300150298
1 Piece(s)Available

13 Days or more

300175298
1 Piece(s)Available

13 Days or more

300200298
1 Piece(s)Available

13 Days or more

300225298
1 Piece(s)Available

13 Days or more

300250298
1 Piece(s)Available

13 Days or more

300275298
1 Piece(s)Available

13 Days or more

325150323
1 Piece(s)Available

13 Days or more

325175323
1 Piece(s)Available

13 Days or more

325200323
1 Piece(s)Available

13 Days or more

325225323
1 Piece(s)Available

13 Days or more

325250323
1 Piece(s)Available

13 Days or more

325275323
1 Piece(s)Available

13 Days or more

325300323
1 Piece(s)Available

13 Days or more

350175348
1 Piece(s)Available

13 Days or more

350200348
1 Piece(s)Available

13 Days or more

350225348
1 Piece(s)Available

13 Days or more

350250348
1 Piece(s)Available

13 Days or more

350275348
1 Piece(s)Available

13 Days or more

350300348
1 Piece(s)Available

13 Days or more

350325348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Reducer Material 304 Stainless Steel
Gaskets None

Additional Products in this Category

Tech Support