(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Aluminum Duct Hose Fittings - Panel Mount Type
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Aluminum Duct Hose Items - Y-Shaped
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Aluminum Duct Hose Items - 90 Deg. Elbow
MISUMI
Piping parts dedicated for ducts
Days to Ship: | 8 Days or more |
---|
Aluminum Duct Hose Items - Socket
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Aluminum Duct Hose Fittings - Reducers
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Aluminum Duct Hose Fittings - Variant Y-Shaped
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Aluminum Duct Hose Items - Tee
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Plumbing Parts for Aluminum Duct Hoses - 45 deg. Reducer
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 15 Days or more |
---|
Kanaflex
Adapter fitting with superior thermal insulation and insulating performance
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Nipple for Heat Resistant Duct Hose
Tigers Polymer
[Features]
· For use also with general-purpose duct hoses.
Days to Ship: | 8 Days or more |
---|
Spiral Duct Fitting, T Coupler
Kurimoto
Fitting made of molten zinc plated steel which conforms to JIS G 3302 standards. [Please confirm the safety precautions in the catalog]
[Features]
Fitting is made of steel plate and plated with molten zinc in accordance with JISG3302
Days to Ship: | 8 Days or more |
---|
Kurimoto
This fitting is made of molten zinc-plated steel conforming to JIS G 3302. [Check the precautions in the catalog for safety]
Days to Ship: | 8 Days or more |
---|
Spiral Duct Fitting 45° Press Bend
Kurimoto
Fitting made of molten zinc plated steel which conforms to JIS G 3302 standards. [Please confirm the safety precautions in the catalog]
[Features]
Fitting is made of steel plate and plated with molten zinc in accordance with JISG3302
Days to Ship: | 8 Days or more |
---|
Spiral Duct Fitting Single Drop Pipe (Insertion Size x Insertion Size)
Kurimoto
Fitting made of molten zinc plated steel which is JIS G 3302 compliant. [Please check the safety precautions in the general catalog]
[Features]
· Different straight pipe size x insertion sizes can also be manufactured
Days to Ship: | 8 Days or more |
---|
Kurimoto
Fitting made of molten zinc-plated steel conforming to JIS G 3302. [See the safety cautions in the catalog]
Days to Ship: | 8 Days or more |
---|
The Stainless Steel Duct Fitting Nipple
Kurimoto
Fitting made of SUS304 2B conforming to JIS G 4305. [Please confirm the precautions in the catalog for safety]
[Features]
· Fittings of SUS3042B material according to JISG4305
Days to Ship: | 8 Days or more |
---|
Stainless Steel Duct Fitting 90° Press Bend
Kurimoto
Fitting made of SUS304 2B conforming to JIS G 4305. [Please confirm the precautions in the catalog for safety]
Days to Ship: | 8 Days or more |
---|
Stainless Steel Duct Fitting 45° Press Bend
Kurimoto
Fitting made of SUS304 2B conforming to JIS G 4305. [Please confirm the precautions in the catalog for safety]
Days to Ship: | 8 Days or more |
---|
Stainless Steel Duct Fitting Reducer (Insert on Both Sides Size)
Kurimoto
SUS304 2B fitting conforming to JIS G 4305. [Please study the safety precautions in the catalog.]
[Features]
· A highly corrosion-resistant PVC steel plate is used for the straight pipe section.
· Manufacturable range (φ 100 to φ 400).
· Bends and nipples for housing (φ 100 and φ 150 only) made from PVC coated carbon steel plate are available.
· Bends and nipples used for toilets and bathrooms of condominiums can be manufactured using PVC steel plates made of the same material as that of the straight piping section.
· Epoxy powder coating is applied to specially shaped pipes.
· Product has superior corrosion, chemical, and moisture resistance properties.
· Good adherence with base material (spiral duct) and has superior shock and wear resistance.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Duct Fittings, Pipe T
Kurimoto
Fitting made of SS304 2B, conforming to JIS G 4305. [Please read the precautions in the catalog for safety reasons.]
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Fitting Type |
Material |
Surface Treatment |
Gaskets |
Nominal Dia. |
Nominal Dia. (Small Dia.) |
|
|
|
|
|
|
| |||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kanaflex | Kanaflex | Tigers Polymer | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto |
Product Series | Spiral Duct Fitting Single Drop Pipe (Insertion Size x Insertion Size) | Stainless Steel Duct Fitting Reducer (Insert on Both Sides Size) | |||||||||||||||||||
CAD |
|
|
|
|
|
|
|
| |||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||||||||||||||||
Type | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting |
Fitting Type | Panel Mount | Y-Tube | Bend, Elbow | Nipple, Socket | Reducer | Y-Tube | Tee | Reducer | Nipple, Socket | Nipple, Socket | Nipple, Socket | Collar | Nipple, Socket | Bend, Elbow | Reducer | Tee | Nipple, Socket | Bend, Elbow | Bend, Elbow | Reducer | Tee |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | PE | PE | Steel + Stainless Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Surface Treatment | Baked Acrylic Paint | Baked Acrylic Paint | Baked Acrylic Paint | Baked Acrylic Paint | Baked Acrylic Paint | Baked Acrylic Paint | Baked Acrylic Paint | Baked Acrylic Paint | - | - | - | Hot Zinc Plating | Hot Zinc Plating | Hot Zinc Plating | Hot Zinc Plating | Hot Zinc Plating | - | - | - | - | - |
Gaskets | - | - | - | - | - | - | - | - | No | No | No | No | No | No | No | No | No | No | No | No | No |
Nominal Dia. | 38 ~ 150 | 38 ~ 150 | 38 ~ 150 | 38 ~ 150 | 38 ~ 125 | 38 ~ 150 | 38 ~ 150 | 38 ~ 150 | 150 ~ 200 | 100 ~ 150 | 50 ~ 300 | 75 ~ 200 | 125 ~ 300 | 100 | 100 ~ 250 | 75 ~ 150 | 100 ~ 350 | 100 ~ 150 | 100 ~ 150 | 125 ~ 350 | 100 ~ 350 |
Nominal Dia. (Small Dia.) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 75 ~ 200 | 75 ~ 125 | - | - | - | 100 ~ 325 | 75 ~ 350 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy