(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plumbing Parts for Aluminum Duct Hoses - 45 deg. Reducer

Plumbing Parts for Aluminum Duct Hoses - 45 deg. Reducer
  • Volume Discount

Plumbing components for aluminum ducts.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Plumbing Parts for Aluminum Duct Hoses - 45 deg. Reducer:
・Materials
Type [ M ]Material [ S ]Surface Treatment
HOAFEM 1018 Carbon Steel Baked Acrylic Finish
HOAFE 304 Stainless Steel -

Specifications

Part Number
HOATM 50
Part NumberDA1A2A3t
TypeNominal Dia.
HOAFEM
HOAFE
38382841691.2
5048.6355086.51.5
6563.53552.5912(1.6)
75753556952
100984573122
1131125081.5139
1251245589151.5
1501496098170
[ ! ]The dimensions in ( ) apply to part numbers HOAFEM.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOAFE38
HOAFE50
HOAFE65
HOAFE75
HOAFE100
HOAFE113
HOAFE125
HOAFE150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter
1 Piece(s)Available

15 Days or more

1038
1 Piece(s)Available

15 Days or more

1050
1 Piece(s)Available

15 Days or more

1065
1 Piece(s)Available

15 Days or more

1075
1 Piece(s)Available

15 Days or more

10100
1 Piece(s)Available

15 Days or more

10113
1 Piece(s)Available

15 Days or more

10125
1 Piece(s)Available

15 Days or more

10150

Loading...

  1. 1

Lead Time

 

Basic Information

Type Fitting Fitting Type Reducer Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.