(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Structural Pipe Clamps - Rotating type, same diameter hole.

Structural Pipe Clamps - Rotating type, same diameter hole.
  • Volume Discount

•Type: Flexible (Rotation)
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BC06-291
BC08-291
BC10-291
BC12-291
BC13-291
BC15-291
BC16-291
BC19-291
BC20-291
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

11 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

11 Days or more

15
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

19.1
1 Piece(s)Available

8 Days or more

20

Loading...

  1. 1

Basic Information

Type Flexible(Rotation) Combined Posts Dia. Equal Dia. Material Aluminum
Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support