(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Type T, split, 2 bolts. (Part Numbers)

Strut Clamps - Type T, split, 2 bolts.
  • Volume Discount

•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC401
PJ401
PL401
PS401
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

12 Days or more

9
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

8 Days or more

19.1
1 Piece(s)Available

12 Days or more

6

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support