(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - same diameters, parallel.

Strut Clamps - same diameters, parallel.
  • Volume Discount

•Type: Parallel
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC254
PH154
PS254
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Dimensions Size (Installation Hole Diameter)
1 Piece(s)Available

12 Days or more

9⌀15X33φ9
1 Piece(s)Available

12 Days or more

25⌀37X81φ25
1 Piece(s)Available

8 Days or more

6⌀13X25φ6

Loading...

  1. 1

Basic Information

Type Parallel Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support