(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Round shafts, parallel, stainless steel. (PC4S290)

Strut Clamp - Round shafts, parallel, stainless steel. PC4S290
  • Volume Discount

•Type: Parallel
•Post Shape: Round
•Material: Stainless Steel
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

PC4S290

 
Part Number
PC4S290
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

12 Days or more

9

Loading...

  1. 1

Basic Information

Type Parallel Post Shape Round Combined Posts Dia. Equal Dia.
Material Stainless Steel Surface Treatment No

Please check the type/dimensions/specifications of the part PC4S290 in the Strut Clamp - Round shafts, parallel, stainless steel. series.

Products like this...

Part Number
PE4S290
PF4S290
PG4S290
PJ4S290
PL4S290
PN4S290
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

12 Days or more

8
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

12
1 Piece(s)Available

12 Days or more

13
1 Piece(s)Available

12 Days or more

19.05
1 Piece(s)Available

12 Days or more

16

Additional Products in this Category

Tech Support