(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Combined shafts, round and square, round shaft in vertical direction.

Strut Clamp - Combined shafts, round and square, round shaft in vertical direction.
  • Volume Discount

•Type: T Shape
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SH06-209
SH08-209
SH09-209
SH10-209
SH12-209
SH13-209
SH15-209
SH16-209
SH19-209
SH20-209
SH25-209
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Combined Posts Dia. F □A (□S)
1 Piece(s)Available

12 Days or more

6Equal Dia.22□6
1 Piece(s)Available

8 Days or more

8Equal Dia.27.5□8
1 Piece(s)Available

11 Days or more

9Equal Dia.29.5□9
1 Piece(s)Available

8 Days or more

10Equal Dia.32.5□10
1 Piece(s)Available

8 Days or more

12Equal Dia.36.5□12
1 Piece(s)Available

12 Days or more

13Equal Dia.36.5□13
1 Piece(s)Available

8 Days or more

15Equal Dia.43□15
1 Piece(s)Available

11 Days or more

16Equal Dia.44□16
1 Piece(s)Available

12 Days or more

19.1Equal Dia. / Reducing46.5□19
1 Piece(s)Available

8 Days or more

20Equal Dia.46.5□20
1 Piece(s)Available

12 Days or more

25.1Equal Dia. / Reducing57□25

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round / Square Material Aluminum
Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support