(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Shape: Nipple
•Connection type: PT
•Material: Steel
Part Number
Configured Part Number is shown.
SK-10-08
Material | Steel | Types | Adapter |
---|---|---|---|
Shape | Nipple | Connection Thread Type | Male thread× Female thread |
Connecting Thread Type M1 | PT | Connecting Thread Type M2 | PT |
Connection screw T1 | 1/2 | - | - |
Material | Steel | Types | Adapter | Shape | Nipple |
---|---|---|---|---|---|
Connection Thread Type | Male thread× Female thread | Connecting Thread Type M1 | PT | Connecting Thread Type M2 | PT |
Connection screw T1 | 1/2 |
Please check the type/dimensions/specifications of the part SK-10-08 in the Hydraulic Hose Adapters - PT Connection Screw-In Female/Male Rotation Nipple, SK-10 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy