(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Female Seat to Male BSPP with 30° Female Seat, SR-11 Series

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Female Seat to Male BSPP with 30° Female Seat, SR-11 Series
  • Volume Discount

Parallel threads for general piping on both ends (30° inner sheet), used for hose to hose connection with SR05.

Part Number

Configured Part Number is shown.

Part Number
SR-11-3
SR-11-6
SR-11-9
SR-11-12
SR-11-19
SR-11-32
SR-11-38
SR-11-50
SR-11-65
SR-11-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/8G 30° Female Sheet, 1/83
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/4G 30° Female Sheet, 1/46
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/8G 30° Female Sheet, 3/89
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/2G 30° Female Sheet, 1/212
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/4G 30° Female Sheet, 3/419
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 11/4G 30° Female Sheet, 11/432
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/2G 30° Female Sheet, 11/238
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 2G 30° Female Sheet, 250
1 Piece(s)Available

10 Days or more

10G 30° Female SheetG 30° Female Seat, 2 1/265
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3G 30° Female Sheet, 375

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°FCS Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support