(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ventilator (Large Air Pressure Adjustment Valve) FE-602

Ventilator (Large Air Pressure Adjustment Valve) FE-602
  • Volume Discount

•Operating Temperature: -50℃~+60℃
•Rated Voltage (v): AC100
•Vertically long (mm): 206
•Horizontal Width (mm): 206
•Compatible panel thickness (mm): 85~150

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FE-602-A
FE-602-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Product Code
1 Piece(s)Available

12 Days or more

For air intake65011
1 Piece(s)Available

12 Days or more

For exhaust65012

Loading...

  1. 1

Basic Information

Vertically long(mm) 206 Horizontal Width(mm) 206 Applicable panel thickness(mm) 85~150
Material Polyvinyl Chloride Collar Ivory Operating Temperature -50℃~+60℃
Rated Voltage(V) AC100

Additional Products in this Category

Tech Support