(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FE-803 Plastic Ventilator

FE-803 Plastic Ventilator
  • Volume Discount

•Vertically long (mm): 191
•Horizontal Width (mm): 234
•Thickness (mm): 23
•Material: AES Resin
•Collar: White Crystal

PDF

Part Number

Configured Part Number is shown.

FE-803

 
Part Number
FE-803
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Vertically long(mm) 191 Horizontal Width(mm) 234 Thickness(mm) 23
Material AES Resin Collar White Crystal Product Code 65030

Please check the type/dimensions/specifications of the part FE-803 in the FE-803 Plastic Ventilator series.

Additional Products in this Category

Tech Support