(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Brackets - for Filteration Units

Mounting Brackets - for Filteration Units
  • Volume Discount

Brackets for mounting filter units on aluminum extrusions.

  • inCAD Components
Mounting Brackets for Filter Unit:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-Air Volume
HEPACF
HEPABLS6
-
10
Part Number
Extrusion (Series)
Screw / Nut
Type
No.
Screw
Nut
HEPABLS
5
HFS5
SCB5-8
HNTTSN5-5
6
HFS6
SCB5-10
HNTTSN6-5
8
HFS8
SCB5-12
HNTTSN8-5
8-45
HFS8-45
[ ! ]Use the included screws to attach the filter side.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HEPABLS5
HEPABLS6
HEPABLS8
HEPABLS8-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Frame Series
1 Piece(s)Available

8 Days or more

10HFS5
1 Piece(s)Available

8 Days or more

10HFS6
1 Piece(s)Available

8 Days or more

10HFS8
1 Piece(s)Available

8 Days or more

10HFS8-45

Loading...

  1. 1

Example

Mounting Brackets for Filter Unit:Related Image
 

Basic Information

Type Mounting Brackets for Filter Units

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.