(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For intake and exhaust
•Operating Temperature: -30℃~+60℃
•Rated Voltage (v): AC100
•Vertically long (mm): 176
•Horizontal Width (mm): 176
Part Number
Configured Part Number is shown.
FE-603
Application | For intake and exhaust | Vertically long(mm) | 176 |
---|---|---|---|
Horizontal Width(mm) | 176 | Applicable panel thickness(mm) | 85~150 |
Material | Polyvinyl Chloride | Collar | Ivory |
Operating Temperature | -30℃~+60℃ | Rated Voltage(V) | AC100 |
Product Code | 65015 | - | - |
Application | For intake and exhaust | Vertically long(mm) | 176 | Horizontal Width(mm) | 176 |
---|---|---|---|---|---|
Applicable panel thickness(mm) | 85~150 | Material | Polyvinyl Chloride | Collar | Ivory |
Operating Temperature | -30℃~+60℃ | Rated Voltage(V) | AC100 | Product Code | 65015 |
Please check the type/dimensions/specifications of the part FE-603 in the Ventilator (Air Pressure Adjustment Valve), FE-603 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy