(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Detent Lock C-196

Detent Lock C-196
  • Volume Discount

•Lock external diameter (mm): 22
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Zinc Alloy
•Key Surface Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

C-196

 
Part Number
C-196
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Lock external diameter(mm) 22 Body Material Zinc Alloy Surface Finish Chrome Plating
Key Material Zinc Alloy Key Surface Finish Chrome Plating Product Code 20499

Please check the type/dimensions/specifications of the part C-196 in the Detent Lock C-196 series.

Additional Products in this Category

Tech Support