(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screwdriver Lock C-1195

Stainless Steel Screwdriver Lock C-1195
  • Volume Discount

•Lock external diameter (mm): 25
•Body Material: Stainless Steel Casting
•Surface Finish: Buffing
•Main Body Overall Length (L(mm)): 21.5
•Product Code: 22212

PDF

Part Number

Configured Part Number is shown.

C-1195

 
Part Number
C-1195
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 21.5 Lock external diameter(mm) 25 Body Material Stainless Steel Casting
Surface Finish Buffing Product Code 22212

Please check the type/dimensions/specifications of the part C-1195 in the Stainless Steel Screwdriver Lock C-1195 series.

Additional Products in this Category

Tech Support