(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Lock, C-195-1

Screwdriver Lock, C-195-1
  • Volume Discount

•Lock external diameter (mm): 25
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 26.5
•Product Code: 20498

PDF

Part Number

Configured Part Number is shown.

C-195-1

 
Part Number
C-195-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 26.5 Lock external diameter(mm) 25 Body Material Zinc Alloy
Surface Finish Chrome Plating Product Code 20498

Please check the type/dimensions/specifications of the part C-195-1 in the Screwdriver Lock, C-195-1 series.

Additional Products in this Category

Tech Support