(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-375 Lock Sponge C-375-P

C-375 Lock Sponge C-375-P
  • Volume Discount

•Thickness (H(mm)): 29
•Body Material: CR Sponge
•Main Body Overall Length (L(mm)): 45
•Main Body Width (W(mm)): 45

PDF

Part Number

Configured Part Number is shown.

C-375-P

 
Part Number
C-375-P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 45 Main Body Width(W(mm)) 45 Thickness(H(mm)) 29
Body Material CR Sponge

Please check the type/dimensions/specifications of the part C-375-P in the C-375 Lock Sponge C-375-P series.

Additional Products in this Category

Tech Support