(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Screwdriver Lock C-195-0

Screwdriver Lock C-195-0
  • Volume Discount

•Lock external diameter (mm): 25
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 32
•Product Code: 23677

PDF

Part Number

Configured Part Number is shown.

C-195-0

 
Part Number
C-195-0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 32 Lock external diameter(mm) 25 Body Material Zinc Alloy
Surface Finish Chrome Plating Product Code 23677

Additional Products in this Category

Tech Support