(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pedal Lock, C-295N

Pedal Lock, C-295N
  • Volume Discount

•Thickness (H(mm)): 50
•Body Material: Zinc Alloy
•Surface Finish: Paint
•Key Material: ABS Resin
•Number Of Key Differences: 10000

PDF

Part Number

Configured Part Number is shown.

C-295N-B

 
Part Number
C-295N-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key Difference of Keys Main Body Overall Length(L(mm)) 38 Main Body Width(W(mm)) 83.5
Thickness(H(mm)) 50 Body Material Zinc Alloy Surface Finish Paint
Key Material ABS Resin Number of key differences 10000 Product Code 23980

Please check the type/dimensions/specifications of the part C-295N-B in the Pedal Lock, C-295N series.

Additional Products in this Category

Tech Support