(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench Lock C-186

Hex Wrench Lock C-186
  • Volume Discount

•Lock external diameter (mm): 22
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Zinc Alloy
•Key Surface Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

C-186

 
Part Number
C-186
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

35 Days or more

10

Loading...

  1. 1

Basic Information

Key 040 Main Body Overall Length(L(mm)) 20.5 Lock external diameter(mm) 22
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material Zinc Alloy
Key Surface Finish Chrome Plating Product Code 21458

Please check the type/dimensions/specifications of the part C-186 in the Hex Wrench Lock C-186 series.

Additional Products in this Category

Tech Support