(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

M Type Cylinder Lock, C-375-M

M Type Cylinder Lock, C-375-M
  • Volume Discount

•Lock external diameter (mm): 30
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

C-375-M

 
Part Number
C-375-M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

33 Days or more

Loading...

  1. 1

Basic Information

Key Difference of Keys Main Body Overall Length(L(mm)) 36.5 Lock external diameter(mm) 30
Body Material Zinc Alloy Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Chrome Plating Number of key differences 1000000 Product Code 23287

Please check the type/dimensions/specifications of the part C-375-M in the M Type Cylinder Lock, C-375-M series.

Additional Products in this Category

Tech Support