(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bias Lock, C-346

Bias Lock, C-346
  • Volume Discount

•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: German silver plate
•The idling ring: Option
•Key: Main Body

PDF

Part Number

Configured Part Number is shown.

C-346-OP

 
Part Number
C-346-OP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key Main Body Main Body Overall Length(L(mm)) 30 Main Body Width(W(mm)) 30
Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating Key Material German silver plate
The idling ring Option Product Code 24003

Please check the type/dimensions/specifications of the part C-346-OP in the Bias Lock, C-346 series.

Additional Products in this Category

Tech Support