(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Embedded Handle for Sealing, FA-818

Embedded Handle for Sealing, FA-818
  • Volume Discount

•Application: Special purpose truck
•Main Body Length (mm): 280
•Main Body Width (mm): 180
•Depth (mm): 46
•Attached hook/keeper: FA-1815-S-2

PDF

Part Number

Configured Part Number is shown.

FA-818-1

 
Part Number
FA-818-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application Special purpose truck Main body length(mm) 280 Main Body Width(mm) 180
Depth(mm) 46 Attached hook/keeper FA-1815-S-2 Material Aluminum Alloy
Surface Finish Baked Paint Collar Silver metallic Product Code 60614

Please check the type/dimensions/specifications of the part FA-818-1 in the Embedded Handle for Sealing, FA-818 series.

Additional Products in this Category

Tech Support