(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latches C-250

Latches C-250
  • Volume Discount

•Main Body Length (mm): 56
•Main Body Width (mm): 22
•Depth (mm): 38
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-250

 
Part Number
C-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 56 Main Body Width(mm) 22 Depth(mm) 38
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20593

Please check the type/dimensions/specifications of the part C-250 in the Latches C-250 series.

Additional Products in this Category

Tech Support