(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Large Plane Handle, A-154-N

Latch Type Large Plane Handle, A-154-N
  • Volume Discount

•Main Body Length (mm): 145
•Main Body Width (mm): 74
•Depth (mm): 42
•Plate Thickness: 1.5
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

A-154-N

 
Part Number
A-154-N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Key 0200 Main body length(mm) 145 Main Body Width(mm) 74
Depth(mm) 42 Plate Thickness 1.5 Material Zinc Alloy
Surface Finish Baked Paint Collar Black Product Code 02005

Please check the type/dimensions/specifications of the part A-154-N in the Latch Type Large Plane Handle, A-154-N series.

Additional Products in this Category

Tech Support