(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Stainless Steel, Push Latch C-1213-B

Stainless Steel, Push Latch C-1213-B
  • Volume Discount

•Main Body Length (mm): 30
•Main Body Width (mm): 21
•Depth (mm): 13
•Material: Main body: Stainless steel plate (SUS304)/Cam: Polyacetal (POM)
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

C-1213-B

 
Part Number
C-1213-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main body length(mm) 30 Main Body Width(mm) 21 Depth(mm) 13
Material Main body: Stainless steel plate (SUS304)/Cam: Polyacetal (POM) Surface Finish Barrel Grinding Product Code 23026

Please check the type/dimensions/specifications of the part C-1213-B in the Stainless Steel, Push Latch C-1213-B series.

Additional Products in this Category

Tech Support