(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Plane Handle, A-884 (Part Numbers)

Latch Type Plane Handle, A-884
  • Volume Discount

•Plate Thickness: 20
•Material: Aluminum Alloy
•Surface Finish: Baked Paint
•Collar: Silver metallic/Handle: Black

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-884-A-1
A-884-A-2
A-884-B-1
A-884-B-2
A-884-C-1
A-884-C-2
A-884-D-1
A-884-D-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Key Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Included inner handle Product Code
1 Piece(s)Available

16 Days or more

T0230130120563-point tightening01441
1 Piece(s)Available

12 Days or more

T023013012053.43-point tightening01545
1 Piece(s)Available

12 Days or more

T023013012056two-point tightening01546
1 Piece(s)Available

12 Days or more

T023013012053.4two-point tightening01547
1 Piece(s)Available

12 Days or more

T0230130120561-point tightening01548
1 Piece(s)Available

12 Days or more

T023013012053.41-point tightening01549
1 Piece(s)Available

16 Days or more

No Key13012025.5Inner Handle01550
1 Piece(s)Available

16 Days or more

No Key1208020Inner Handle01551

Loading...

  1. 1

Basic Information

Plate Thickness 20 Material Aluminum Alloy Surface Finish Baked Paint
Collar Silver metallic/Handle: Black

Additional Products in this Category

Tech Support