(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch-Type Plane Handle, A-158-ST

Latch-Type Plane Handle, A-158-ST
  • Volume Discount

•Application: A-158 strike plate
•Main Body Length (mm): 45
•Main Body Width (mm): 23
•Depth (mm): 13
•Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

A-158-ST

 
Part Number
A-158-ST
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application A-158 strike plate Main body length(mm) 45 Main Body Width(mm) 23
Depth(mm) 13 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding
Product Code 03075

Please check the type/dimensions/specifications of the part A-158-ST in the Latch-Type Plane Handle, A-158-ST series.

Additional Products in this Category

Tech Support