(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Flush Latch, CP-325

Plastic Flush Latch, CP-325
  • Volume Discount

•Main Body Length (mm): 60
•Main Body Width (mm): 90
•Depth (mm): 31
•Plate Thickness: 6
•Material: Polyphenylene Ether

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP-325-BLACK
CP-325-GRAY
CP-325-IVORY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCollar Product Code
1 Piece(s)Available

8 Days or more

10Black21569
1 Piece(s)Available

12 Days or more

10Gray21570
1 Piece(s)Available

8 Days or more

10Ivory21571

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 60 Main Body Width(mm) 90
Depth(mm) 31 Plate Thickness 6 Material Polyphenylene Ether
Surface Finish No

Additional Products in this Category

Tech Support