(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Hatch Lock, C-1415

Stainless Steel Waterproof Hatch Lock, C-1415
  • Volume Discount

•Main Body Length (mm): 68.5
•Main Body Width (mm): 68
•Depth (mm): 41.5
•Material: Stainless Steel Plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

C-1415

 
Part Number
C-1415
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 68.5 Main Body Width(mm) 68 Depth(mm) 41.5
Material Stainless Steel Plate Surface Finish Hair line finish Product Code 22913

Please check the type/dimensions/specifications of the part C-1415 in the Stainless Steel Waterproof Hatch Lock, C-1415 series.

Additional Products in this Category

Tech Support